5.11.8 Size Directive
The .size name,
expression directive sets the size associated with a symbol
name. The size in bytes is computed from
expression which can make use of label arithmetic.
This directive is typically used to set the size of function symbols.