5.1.5.3 Section Directive Examples
The following show examples of the .section directive being used to
specify sections for output.
.section foo ;foo is initialized data memory.
.section bar,bss,align(256) ;bar is uninitialized data memory, aligned.
.section *,data,near ;section is near initialized data memory.
.section buf1,bss,address(0xa0000800) ;buf1 is uninitialized data memory at 0xa0000800.
.section *, code ;section is in program memory