2.4.3.5 Assembler Source
Assembler source will be present if the -al
option is given to the assembler. The format for assembler source is:
<line #> <addr> <encoded bytes> <source>
For example:
35 0000 80000434 ori $a0, $zero, IOPORT_BIT_7
Note:
- Line numbers may be repeated.
- Addresses are relative to sections in this module and are not absolute.
- Instructions are encoded in “little endian” order.