5.2.4 Double Directive
The .double value1[, ...,
valuen] directive assembles the specified
comma-separated double-precision (64-bit) floating-point constants into consecutive
addresses in the current section. Floating point numbers are stored in IEEE format (see
Floating-Point Numbers) as little-endian
values.
The following statements are equivalent:
.double 12345.67
.double 1.234567e4
.double 1.234567e04
.double 1.234567e+04
.double 1.234567E4
.double 1.234567E04
.double 1.234567E+04
Alternatively, you can specify the hexadecimal encoding of a floating-point constant. The following statements are equivalent and encode the value 12345.67 as a 64-bit double-precision number:
.double 0e:40C81CD5C28F5C29
.double 0f:40C81CD5C28F5C29
.double 0d:40C81CD5C28F5C29