4.3.1.2 Floating-Point Numbers
A floating-point number is represented in IEEE 754 format. A floating-point number is written by writing (in order):
- An optional prefix, which consists of the digit
0, followed by the lettere,fordin upper or lower case. Because floating point constants are used only with.floatand.doubledirectives, the precision of the binary representation is independent of the prefix. - An optional sign: either
+or-. - An optional integer part: zero or more decimal digits
(
0-9). - An optional fractional part:
.followed by zero or more decimal digits. - An optional exponent, consisting of:
- An
Eore. - Optional sign: either
+or-. - One or more decimal digits.
- An
At least one of the integer part or fractional part must be present. The floating-point number has the usual base-10 value.
Floating-point numbers are computed independently of any floating-point hardware in the computer running the assembler.