4.6.1 Prefix Operators
Prefix operators are unary operators and operate on one absolute operand, which follows the operator in the source code. The assembler has the following prefix operators.
| Operator | Description | Example |
|---|---|---|
- | Negation. Two’s complement negation. | -1 |
~ | Bit-wise not. One’s complement. | ~flags |