13.1 Archiver/Librarian and Other Development Tools
The 32-bit librarian creates an archive file from object files created by the 32-bit assembler. Archive files may then be linked by the 32-bit linker with other relocatable object files to create an executable file. See the figure below for an overview of the tools process flow.