8.6.3 No-warn-mismatch Option
The --no-warn-mismatch option tells the
linker that it should not issue any error messages when encountering input files that are
mismatched for some reason, perhaps because they have been compiled for different
processors or for a different endiannesses.
This option should only be used with care, in cases when you have taken some special action that ensures that the linker errors are inappropriate.