8.6.1 Check-sections Option
The --check-sections option requests
that the linker check section addresses for overlap, producing a suitable error message in
such an event. This is the default action if no option is specified. If this option is
used, it will force the linker to check for section overlap relocatable links, which is
not usually performed.
The --no-check-sections form of this option requests that
the linker does not perform any check for overlap of section addresses. This might be used
for diagnosing memory allocation issues.