5.12.5 .set nomacro
The assembler supports synthesized instructions, an instruction mnemonic that synthesizes into multiple machine instructions. For instance, the sleu instruction assembles into an sltu instruction and an xori instruction. The .set nomacro directive causes the assembler to emit a warning message when an instruction expands into more than one machine instruction.