4.30 weak Pragma
The IAR weak pragma makes the definition of a function or variable with external
linkage a weak definition, alternatively, it creates a weak alias for another function
or variable.
Suggested Replacement
There is no equivalent MPLAB XC8 pragma, but there is an attribute that performs a similar task.
Use the weak function attribute to have the declaration emitted as a
weak symbol.
Caveats
There is no means of creating a weak alias for another function or variable.
Examples
#pragma weak foo
int foo;to MPLAB XC8 code similar
to:extern int __attribute__((weak))foo;
Further Information
See the Function Attributes section in the MPLAB XC8 C Compiler User's Guide for AVR MCUs for more information on writing interrupt functions.