1 Requirements

The following table lists the hardware and software requirements for running the demo.

Table 1-1. Requirements
RequirementVersion
Hardware
PolarFire® Evaluation Kit (MPF300-EVAL-KIT)Rev D or later
VSC SparX-5i—
Small form-factor pluggable (SFP+) module - Finisar board—
Software
Libero® SoC Design SuiteSee the readme.txt file provided in the design files for all software versions needed to create this reference design.
FlashPro Express—
SoftConsole

See the readme.txt file provided in the design files for all software versions needed to create this reference design.

Important: Libero SmartDesign and configuration screen shots shown in this guide are for illustration purpose only. Open the Libero design to see the latest updates.