32.8.9 ADPREV
Name: | ADPREV |
Offset: | 0x09B |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PREV[15:8] | |||||||||
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PREV[7:0] | |||||||||
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | x | x | x | x | x | x | x | x |
Name: | ADPREV |
Offset: | 0x09B |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PREV[15:8] | |||||||||
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PREV[7:0] | |||||||||
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | x | x | x | x | x | x | x | x |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.