32.8.1 ADLTH
ADLTH and ADUTH are compared with ADERR to set the UTHR and LTHR bits.
Depending on the setting of TMD, an interrupt
may be triggered by the results of this comparison.
Note: The individual
bytes in this multibyte register can be accessed with the following register
names:
- ADLTHH: Accesses the high byte ADLTH[15:8]
- ADLTHL: Accesses the low byte ADLTH[7:0]
| Name: | ADLTH |
| Offset: | 0x08C |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LTH[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LTH[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |