44.3.3 Power-Down Current (IPD)

Table 44-3. 
Operating Conditions(1,2,3):

-40°C ≤ TA ≤ +125°C

HF oscillator @ 4 MHz; device in Sleep mode

Param. No.Sym.Device CharacteristicsMin.Typ.†Max. +85°CMax. +125°CUnitsConditions
VDDNote
D200IPDIPD Base—0.122.09.7μA3.0V
D201IPD_WDTLow-Frequency Internal Oscillator/WDT—0.53.09.8μA3.0V
D202*IPD_SOSCSecondary Oscillator (SOSC)—2.0——μA3.0VSOSCPWR = 0 (LP Mode)
D202A*—5.8——μA3.0VSOSCPWR = 1 (HP Mode)
D203IPD_LPBORLow-Power Brown-out Reset (LPBOR)—0.252.89.8μA3.0V
D204IPD_FVR_BUF1FVR Buffer 1 (ADC)—171305372μA3.0V
D204AIPD_FVR_BUF2FVR Buffer 2 (DAC/CMP)—407484μA3.0V
D205IPD_BORBrown-out Reset (BOR)—14.96272μA3.0V
D207IPD_ADCAADC - Active(4)—175360420μA3.0VADC is converting
D208IPD_CMPComparator—285270μA3.0VSP = 1 (LP Mode)
D208A—77102120μA3.0VSP = 0 (HP Mode)
D209IPD_OPAOperational Amplifier—200300325μA3.0VCharge Pump disabled (CPON = 'b00)
D209A—420665720μA3.0VCharge Pump enabled (CPON = 'b11)

† Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated.

* These parameters are characterized but not tested.

Note:
  1. The peripheral current is the sum of the base IDD and the additional current consumed when this peripheral is enabled. The peripheral ∆ current can be determined by subtracting the base IDD or IPD current from this limit. Max. values will be used when calculating total current consumption.
  2. The power-down current in Sleep mode does not depend on the oscillator type. Power-down current is measured with the part in Sleep mode with all I/O pins in High-Impedance state and tied to VSS.
  3. All peripheral currents listed are on a per-peripheral basis if more than one instance of a peripheral is available.
  4. ADC clock source is ADCRC.