44.3.6 Thermal Characteristics

Table 44-6. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicTyp.UnitsConditions
TH01θJAThermal Resistance Junction to Ambient100°C/W14-pin PDIP package
77.7°C/W14-pin SOIC package
100°C/W14-pin TSSOP package
30.9°C/W16-pin VQFN 4x4 mm package
62.2°C/W20-pin PDIP package
77.7°C/W20-pin SOIC package
31.1°C/W20-pin SSOP package
43.0°C/W20-pin VQFN 4x4 mm package
TH02(1)TJMAXMaximum Junction Temperature150°C
Note:
  1. See the "Absolute Maximum Ratings" section for total power dissipation.