44.3.5 Memory Programming Specifications

Table 44-5. 
Standard Operating Conditions (unless otherwise stated)
Param
 No.Sym.Device CharacteristicsMin.Typ†Max.UnitsConditions
Data EEPROM Memory Specifications
MEM20*EDDataEE Byte Endurance100k——E/W-40°C ≤ TA ≤ +85°C
MEM21*TD_RETCharacteristic Retention—40—YearProvided no other specifications are violated
MEM23VD_RWVDD for Read or Erase/Write operationVDDMIN—VDDMAXV-40°C ≤ TA ≤ +85°C
MEM24TD_BEWByte Erase and Write Cycle Time——11ms
Program Flash Memory Specifications
MEM30EPFlash Memory Cell Endurance(1)10k——E/W-40°C ≤ TA ≤ +85°C

MEM32TP_RETCharacteristic Retention—40—YearProvided no other specifications are violated
MEM33VP_RDVDD for Read operationVDDMIN—VDDMAXV
MEM34VP_REWVDD for Row Erase or Write operationVDDMIN—VDDMAXV

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated.

* These parameters are characterized but not tested.

Note:
  1. Flash Memory Cell Endurance for the Flash memory is defined as: One Row Erase operation and one Self-Timed Write.