44.3.1 Supply Voltage

Table 44-1. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.CharacteristicMin.Typ.†Max.UnitsConditions
Supply Voltage
D002VDD1.8—5.5VFOSC ≤ 16 MHz
2.5—5.5VFOSC > 16 MHz
RAM Data Retention(1)
D003VDR1.7——VDevice in Sleep mode
Power-on Reset Release Voltage(2)
D004VPOR—1.65—VBOR and LPBOR disabled(3)
Power-on Reset Rearm Voltage(2)
D005VPORR—1.1—VBOR and LPBOR disabled(3)
VDD Rise Rate to ensure internal Power-on Reset signal(2)
D006*SVDD0.05——V/msBOR and LPBOR disabled(3)
D006A*——1.2V/μs1.8V ≤ VDD ≤ 5.5V

† Data in “Typ.” column is at 3.0V, 25℃ unless otherwise stated.

* These parameters are characterized but not tested.

Note:
  1. This is the limit to which VDD can be lowered in Sleep mode without losing RAM data.
  2. See the following figure, POR and POR REARM with Slow Rising VDD.
  3. See the “Reset, WDT, Oscillator Start-up Timer, Brown-Out Reset and Low-Power Brown-Out Reset Specifications” section for BOR and LPBOR trip point information.
Figure 44-2. POR and POR Rearm with Slow Rising VDD
Note:
  1. When NPOR is low, the device is held in Reset.
  2. TVLOW 2.7 μs typical.
  3. TPOR 1 μs typical.