2.1 Advancements in TON Generator

In ACOT, as illustrated in Figure 2-1, the TON generator incorporates additional feedback from both the input voltage and the switching (SW) node voltage. Specifically, the constant current source becomes a function of the input voltage (IT = K1 • VIN, where K1 = constant) and the threshold of the TON generator comparator becomes a function of the output voltage (VTH = K2 • VO, where K2 = constant). These enhancements enable ACOT to function similarly to a constant-frequency converter and alleviate frequency variation issues.

Figure 2-1. Block Diagram of Adaptive-COT Control Scheme

For a basic COT, TON (On time) can be expressed as:

Equation 2-1. 
T O N = V T H C T O N I T

When it comes to ACOT, substituting VTH = K1 • VO and IT = K2 • VIN into Equation 2-1, it results the following:

Equation 2-2. 
T O N = ( K 1 V O ) C T O N K 2 V I N = K V O C T O N V I N

Where:

K = K1/K2

Additionally, for a buck converter, it is known that (TSW = Switching period):

Equation 2-3. 
T O N = V O V I N T S W

Combining Equation 2-2 and Equation 2-3, results in:

Equation 2-4. 
V O V I N T S W = V O V I N C T O N K

Hence:

Equation 2-5. 
T S W = C T O N K

This derivation signifies that ACOT maintains a constant frequency (theoretically, in steady state condition) regardless of input or output voltage variations, as the switching period is solely dependent on the TON generator capacitor and a few constants. However, a slight frequency variation is to be expected due to many factors, such as TON generator component tolerances, duty cycle variations due to power stage losses, line transients, load transients, etc.