2 Adaptive Constant-on-Time (ACOT) Control

Microchip's Adaptive Constant-On-Time (ACOT) control represents an improved version of the traditional COT method, addressing two key aspects. Firstly, ACOT employs improvements in the TON generator to emulate a fixed-frequency converter. Secondly, enhancements in the regulation comparator section improve line and load regulation.