4.2.3.2 diag_Timer1Restore
For the SW_CLOCK_PERIODIC_MONITOR_01 API to restore the timer1 settings based on the application settings.
static void diag_Timer1Restore(
void
)
Returns
| void | None This is called after the diag_ClockTestTimer has completed |