4.16 Class List
Here is a list of all documented files with brief descriptions
Class List
- diag_interrupt_params_t
- This is the interrupt model structure that is used in the DIAG_INTERRUPT_Frequency. For each Interrupt source that is to be monitored for the interrupt frequency test, the structure is updated with the information as described for each and every member of this structure.
- flags
- This is the flags structure that is used in the SW_CLOCK_PERIODIC_MONITOR_02. It contains the two flags in the test which are updated and checked while performing the SW_CLOCK_PERIODIC_MONITOR_02.