This module contains APIs to calculate, store and validate the frequency of the CPU clock using a reference line frequency.
The following is an UML Interface diagram for SW_CLOCK_PERIODIC_MONITOR_02: Figure 4-5.
The following is an UML Sequence diagram SW_CLOCK_PERIODIC_MONITOR_02: Figure 4-6.