4.9.2.1 diag_interrupt_mon_status_t Enum
This enumeration indicates if interrupt is being monitored or is being ignored for monitoring. In case if there is a failure detected for any interrupt monitoring, diagnostics test will stop monitoring that interrupt anymore by setting this variable to DIAG_INTR_OFF.
- DIAG_INTR_ON
-
0 - Interrupt is registered and being monitored
- DIAG_INTR_OFF
-
1 - Interrupt is registered but not being monitored