3.6.3.2 Explore MAP Example Applications on PIC32CM LS00 Curiosity Nano + Touch Evaluation Kit
This folder contains the MPLAB® Harmony 3 reference applications developed on PIC32CM LS00 Curiosity Nano + Touch Evaluation Kit.
| SI No | Demo Name | Download Link |
|---|---|---|
| 1 | SD Card | Click Here |
| 2 | Temperature Demo | Click Here |
| 3 | Ring LED | Click Here |
| 4 | Proximity Sensor | Click Here |
More Application Demos
CLICK HERE for more application demos on PIC32CM LS00 Curiosity Nano + Touch Evaluation Kit and other Development Boards/Kits having the same part number (PIC32CM5164LS00048).