3.2.1 Software Installation
Install MPLAB® X IDE, Compiler and MCC, by separately installing the following:
- Install the MPLAB® X IDE.Note: The MPLAB® Code Configurator (MCC) plug-in is now included with the MPLAB X IDE.
- Install the XC32 Compiler Suite.
For more details on the installation flow, refer to the following video on getting started with Installation of MPLAB® X IDE, Compiler and MCC