3.2.9 Build and Program an Existing Application
This section describes about existing application demos that can be cloned from Apps_GitHub, services can be cloned from system_GitHub and provides a step-by-step guide on how to build, and program an existing application. The applications can also be download fron MCC. The following table provide details on the example applications listed in this document.
Table 3-13. Example Applications
Example Applications | Description |
---|---|
tcp client |
Demonstrates a traditional open TCP client in Host Companion mode |
tcp server |
RNWF02 will host a TCP Server in Wi-Fi STA mode |
Wi-Fi Easy Config |
Demonstrates the use of Wi-Fi ProvisionMode for Wi-Fi provisioning using Microchip’s Wi-Fi Provisioning mobile application. |
Over the Air (OTA) demo |
Demonstrates the RNWF02 Firmware Upgrade mechanism through the HTTP/HTTPS protocol |
Basic Cloud Demo |
Demonstrates the Azure Plug and Play connection with the Azure IoT Central |
TLS Client |
In this application device will securely connect with AWS S3 and tries to access/read the document |