2.3.1 Voltage Regulators (U200)
An on-board voltage regulator (MCP1727) generates 3.3V. This is used only when the Host board or the USB supplies 5V to the RNWF02 Add On Board.
- (U200) – Generates 3.3V that powers the RNWF02 Module along with the associated circuits
For more details on MCP1727 voltage regulators, refer to the MCP17271.5A, Low Voltage,
Low Quiescent Current LDO Regulator Data Sheet (DS21999).
Note: By default, the RNWF02 Add On Board will be powered with USB Type-C
cable