31.5.19 ADERR

ADC Setpoint Error Register

ADC Setpoint Error calculation is determined by the CALC bits.

Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • ADERRH: Accesses the high byte ADERR[15:8]
  • ADERRL: Accesses the low byte ADERR[7:0]
Name: ADERR
Address: 0x1D10

Bit 15141312111098 
 ERR[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 ERR[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 15:0 – ERR[15:0] ADC Setpoint Error - Signed two’s complement

The individual bytes in this multibyte register can be accessed with the following register names: ADERRH: Accesses the high byte ADERR[15:8] ADERRL: Accesses the low byte ADERR[7:0]