3 Use Cases
The features included in the Signal Routing Port module make it quite versatile for several different applications. This section describes some of the typical applications where the Signal Routing Port module can be used, such as the following:
- Internal Peripheral Connection
- Firmware-driven Peripheral Operation
- DMA-based Peripheral Sequencing
- Hardware State Machines
- Shift Register Operation