2 Getting Started
Each signal routing port pin of a Signal Routing Port is configured separately and operates independently of the other pins in the same Signal Routing Port. All Signal Routing Port pins share the same clock selectable through the PORTWCLK register.
When setting up a signal routing port pin, the following configurations must be considered:
- Input to the signal routing port pin (source)
- Output of the signal routing port pin (destination)
- Asynchronous vs synchronous operation (clock)