10.2.1 __at
This is the buffer used to copy and restore the content of each SRAM section under test. The first SRAM_SEC_SIZE bytes of SRAM are reserved for the buffer. The address specified for data memory objects must be 0x800000 plus the SRAM start address.
volatile uint8_t checkerbrd_buffer [SRAM_SEC_SIZE] __at(
0x800000+ CHECKERBOARD_BUFFER_OFFSET
)
Returns
| uint8_t checkerbrd_buffer [SRAM_SEC_SIZE] | checkerboard buffer |