4.3 DC Characteristics

Table 4-2. DC Characteristics
ParameterSymbolMinimumMaximumUnitsTest Conditions
Supply VoltageVCC1.75.5V
Supply CurrentICC1—1.0mAVCC = 5.0V,

Read at 400 kHz

Supply CurrentICC2—3.0mAVCC = 5.0V,

Write at 400 kHz

Standby CurrentISB—1.0μAVCC = 1.7V,

VIN = VCC or GND

—6.0μAVCC = 5.5V,

VIN = VCC or GND

Input Leakage CurrentILI—3.0μAVIN = VCC or GND
Output Leakage CurrentILO—3.0μAVOUT = VCC or GND
Input Low LevelVIL-0.6VCC x 0.3VNote 1
Input High LevelVIHVCC x 0.7VCC + 0.5VNote 1
Output Low LevelVOL1—0.2VVCC = 1.7V,

IOL = 0.15 mA

Output Low LevelVOL2—0.4VVCC = 3.0V,

IOL = 2.1 mA

Note:
  1. This parameter is characterized but is not 100% tested in production.