23.12.3 CCPTMRS1
Name: | CCPTMRS1 |
Offset: | 0xFAE |
CCP Timers Control Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
P7TSEL[1:0] | P6TSEL[1:0] | C5TSEL[1:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5:4 – P7TSEL[1:0] PWM7 Timer Selection bits
Value | Description |
---|---|
11 |
PWM7 based on TMR8 |
10 |
PWM7 based on TMR6 |
01 |
PWM7 based on TMR4 |
00 |
PWM7 based on TMR2 |
Bits 3:2 – P6TSEL[1:0] PWM6 Timer Selection bits
Value | Description |
---|---|
11 |
PWM6 based on TMR8 |
10 |
PWM6 based on TMR6 |
01 |
PWM6 based on TMR4 |
00 |
PWM6 based on TMR2 |
Bits 1:0 – C5TSEL[1:0] CCP5 Timer Selection bits
Value | Description |
---|---|
11 |
CCP5 is based off Timer7 in Capture/Compare mode and Timer8 in PWM mode |
10 |
CCP5 is based off Timer5 in Capture/Compare mode and Timer6 in PWM mode |
01 |
CCP5 is based off Timer3 in Capture/Compare mode and Timer4 in PWM mode |
00 |
CCP5 is based off Timer1 in Capture/Compare mode and Timer2 in PWM mode |