39.4.3 PLL Specifications
Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
PLL01 | FPLLIN | PLL Input Frequency Range | 4 | — | 16 | MHz | |
PLL02 | FPLLOUT | PLL Output Frequency Range | 16 | — | 64 | MHz | (Note 1) |
PLL03 | FPLLST | PLL Lock Time from Start-up | — | 200 | — | μs | |
PLL04 | FPLLJIT | PLL Output Frequency Stability (Jitter) | -0.25 | — | 0.25 | % | |
* - These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|