39.4.19 I2C Bus Data Requirements
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Characteristic | Min. | Max. | Units | Conditions | |
| SP100* | THIGH | Clock high time | 100 kHz mode | 4.0 | — | μs | Device must operate at a minimum of 1.5 MHz |
| 400 kHz mode | 0.6 | — | μs | Device must operate at a minimum of 10 MHz | |||
| SSP module | 1.5TCY | — | |||||
| SP101* | TLOW | Clock low time | 100 kHz mode | 4.7 | — | μs | Device must operate at a minimum of 1.5 MHz |
| 400 kHz mode | 1.3 | — | μs | Device must operate at a minimum of 10 MHz | |||
| SSP module | 1.5TCY | — | |||||
| SP102* | TR | SDA and SCL rise time | 100 kHz mode | — | 1000 | ns | |
| 400 kHz mode | 20 + 0.1CB | 300 | ns | CB is specified to be from 10-400 pF | |||
| SP103* | TF | SDA and SCL fall time | 100 kHz mode | — | 250 | ns | |
| 400 kHz mode | 20 + 0.1CB | 250 | ns | CB is specified to be from 10-400 pF | |||
| SP106* | THD:DAT | Data input hold time | 100 kHz mode | 0 | — | ns | |
| 400 kHz mode | 0 | 0.9 | μs | ||||
| SP107* | TSU:DAT | Data input setup time | 100 kHz mode | 250 | — | ns | (Note 2) |
| 400 kHz mode | 100 | — | ns | ||||
| SP109* | TAA | Output valid from clock | 100 kHz mode | — | 3500 | ns | (Note 1) |
| 400 kHz mode | — | — | ns | ||||
| SP110* | TBUF | Bus free time | 100 kHz mode | 4.7 | — | μs | Time the bus must be free before a new transmission can start |
| 400 kHz mode | 1.3 | — | μs | ||||
| SP111 | CB | Bus capacitive loading | — | 400 | pF | ||
|
* - These parameters are characterized but not tested. Note:
| |||||||
Note: Refer to Figure 39-4 for load conditions.