22.6.2 CCPxCAP
Name: | CCPxCAP |
Offset: | 0xFAC,0xFA8,0xF27,0xF23,0xF1F |
Capture Trigger Input Selection Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CTS[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – CTS[2:0] Capture Trigger Input Selection bits
CTS | Source |
---|---|
101-111 | Reserved |
100 | IOC Interrupt |
011 | CMP3_output |
010 | CMP2_output |
001 | CMP1_output |
000 | Pin selected by CCPxPPS |