22.6.5 CCPTMRS1

CCP Timers Selection Register1
Name: CCPTMRS1
Offset: 0xFAE

Bit 76543210 
   P7TSEL[1:0]P6TSEL[1:0]C5TSEL[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 010101 

Bits 2:3, 4:5 – PnTSEL PWMn Timer Selection bits

ValueDescription
11 PWMn based on Timer8
10 PWMn based on Timer6
01 PWMn based on Timer4
00 PWMn based on Timer2

Bits 0:1 – CnTSEL[1:0] CCPn Timer Selection bits

ValueDescription
11 CCPn is based off Timer7 in Capture/Compare mode and Timer8 in PWM mode
10 CCPn is based off Timer5 in Capture/Compare mode and Timer6 in PWM mode
01 CCPn is based off Timer3 in Capture/Compare mode and Timer4 in PWM mode
00 CCPn is based off Timer1 in Capture/Compare mode and Timer2 in PWM mode