39.3.6 Thermal Characteristics

Table 39-6. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicTyp.UnitsConditions
TH01θJAThermal Resistance Junction to Ambient59°C/W64-pin TQFP package
28°C/W64-pin QFN package
TH02θJCThermal Resistance Junction to Case18°C/W64-pin TQFP package
6°C/W64-pin QFN package
TH03TJMAXMaximum Junction Temperature150°C
TH04PDPower Dissipation—WPD=PINTERNAL+PI/O(3)
TH05PINTERNALInternal Power Dissipation—WPINTERNAL=IDDxVDD(1)
TH06PI/OI/O Power Dissipation—WPI/O=Σ(IOL*VOL)+Σ(IOH*(VDD-VOH))
TH07PDERDerated Power—WPDER=PDMAX (TJ-TA)/θJA(2)
Note:
  1. IDD is current to run the chip alone without driving any load on the output pins.
  2. TA = Ambient Temperature, TJ = Junction Temperature.
  3. See "Absolute Maximum Ratings" for total power dissipation.