25.15.8 CWGxAS1
Note:
- This bit may be written while EN =
0
(CWGxCON0), to place the outputs into the shutdown configuration. - The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared.
Name: | CWGxAS1 |
Offset: | 0x0F3D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
AS7E | AS6E | AS5E | AS4E | AS3E | AS2E | AS1E | AS0E | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ASyE CWG Auto-Shutdown Source ASyE Enable bit(1)
ASyE | Source |
---|---|
AS7E | CMP3_out (low causes shutdown) |
AS6E | CMP2_out (low causes shutdown) |
AS5E | CMP1_out (low causes shutdown) |
AS4E | TMR8_postscaled (high causes shutdown) |
AS3E | TMR6_postscaled (high causes shutdown) |
AS2E | TMR4_postscaled (high causes shutdown) |
AS1E | TMR2_postscaled (high causes shutdown) |
AS0E | Pin selected by CWGxPPS (low causes shutdown) |
Value | Description |
---|---|
1 | Auto-shutdown for source ASyE is enabled |
0 | Auto-shutdown for source ASyE is disabled |