25.15.2 CWGxISM
Name: | CWGxISM |
Offset: | 0x0F37 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ISM[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – ISM[2:0] CWG Data Input Source Select bits
ISM | Data Source |
---|---|
111 | DSM_out |
110 | CMP2_out |
101 | CMP1_out |
100 | PWM4_out |
011 | PWM3_out |
010 | CCP2_out |
001 | CCP1_out |
000 | Pin selected by CWGxPPS |