11 NVM - Nonvolatile Memory Control
Nonvolatile Memory (NVM) is separated into two types: Program Flash Memory (PFM) and Data EEPROM Memory.
PFM, Data EEPROM, User IDs and Configuration bits can all be selected for write access with the NVMREG bits. The NVMREG bits are don't cares for read access.
The write time is controlled by an on-chip timer. The write/erase voltages are generated by an on-chip charge pump rated to operate over the operating voltage range of the device.
NVM can be protected in two ways, by either code protection or write protection. Code protection (CP and CPD bits in the Configuration Words) disables access, reading and writing to both PFM and Data EEPROM Memory via external device programmers. Code protection does not affect the self-write and erase functionality. Code protection can only be reset by a device programmer performing a Bulk Erase to the device, clearing all nonvolatile memory, Configuration bits and User IDs.
Write protection prohibits self-write and erase to a portion or all of the PFM, as defined by the WRT bits in the Configuration Words. Write protection does not affect a device programmer’s ability to read, write or erase the device.
Memory |
PC<20:0> |
Execution | User Access | ||
---|---|---|---|---|---|
CPU Execution | NVMREG | TABLAT11.5.6 TABLAT | NVMDAT11.5.4 NVMDAT | ||
User Flash Memory (PFM) | 00 0000h • • • 01 FFFFh | Read | 10 | Read/ Write(1) | —(3) |
User IDs(2) | 20 0000h • • • 20 000Fh | No Access | x1 | Read/ Write | —(3) |
Reserved | 20 0010h | No Access | —(3) | ||
2F FFFFh | |||||
Configuration | 30 0000h • • • 30 0000Bh | No Access | x1 | Read/ Write(1) | —(3) |
Reserved | 30 000Ch | No Access | —(3) | ||
30 FFFFh | |||||
User Data Memory (Data EEPROM) | 31 0000h • • • 31 0YYYh(4) | No Access | 00 | —(3) | Read/ Write(1) |
Reserved | 32 0000h | No Access | —(3) | ||
3F FFFBh | |||||
Revision
ID/ Device ID |
3F FFFCh • • • 3F FFFFh | No Access | x1 | Read | —(3) |
Note:
|