25 SMT - Signal Measurement Timer
The SMT is a 24-bit counter with advanced clock and gating logic, which can be configured for measuring a variety of digital signal parameters such as pulse width, frequency and duty cycle, and the time difference between edges on two signals.
Features of the SMT include:
- 24-bit timer/counter
- Two 24-bit measurement capture registers
- One 24-bit period match register
- Multi-mode operation, including relative timing measurement
- Interrupt on period match and acquisition complete
- Multiple clock, signal and window sources
Below is the block diagram for the SMT module.
![](GUID-34378779-B128-46AB-A721-36D82F38AC84-low.png)