9.4.6.8.2 On-Demand Refresh

A refresh sequence can be launched at any time by writing QSPI_CR.STPCAL to 1. This minimizes the latency of the first access as the first calibration is always longer than the one generated by a refresh. To avoid conflicts with an automatic refresh, automatic refresh must be disabled, or the on-demand refresh process should be started only when the QSPI is disabled. The QSPI_ISR.RFRSHD flag indicates the end of the refresh process.