8.10.7.11 SECUMOD JTAG Protection Control Register
Note: Reset value is:
- 0x00000000 when fuse DEFDBG is programmed.
- 0x00000008 when fuse DEFDBG is not programmed.
Name: | SECUMOD_JTAGCR |
Offset: | 0x0070 |
Reset: | see Note |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PROC_DEBUG_MON | PROC_DEBUG_MODE[2:0] | FNTRST | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset |
Bit 4 – PROC_DEBUG_MON Debug Acknowledge (DBGACK) Monitoring
Value | Description |
---|---|
0 | The Arm processor pin DBGACK is not monitored; as a consequence, the software can access debug features of the processor without causing an intrusion in the SECUMOD. |
1 | The Arm processor pin DBGACK is monitored. Processor entering in Debug mode triggers an intrusion. |
Bits 3:1 – PROC_DEBUG_MODE[2:0] Invasive/Non-Invasive Secure/Non-Secure Debug Permissions
This field is used to set different debug permission levels. For instance, it can be used to prevent debug on secure parts of the code. The table below shows the effect of the field value on the processor pins (SPIDEN, DBGEN, SPNIDEN and NIDEN).
PROC_DEBUG_MODE Value | Debug Permissions | SPIDEN | DBGEN | SPNIDEN | NIDEN |
---|---|---|---|---|---|
b000 | No Debug | 0 | 0 | 0 | 0 |
b001 | Non-Invasive, Non-Secure | 0 | 0 | 0 | 1 |
b010 | Full Non-Secure (Invasive and Non-Invasive) | 0 | 1 | 0 | 0 |
b011 | Full Non-Secure + Non-Invasive Secure | 0 | 1 | 1 | 1 |
b100 | Full Debug allowed | 1 | 1 | 1 | 1 |
Bit 0 – FNTRST Force NTRST
Value | Description |
---|---|
0 | The Arm processor TAP controller access and Boundary JTAG are not blocked by the SECUMOD. |
1 | nDBGRESET of the Arm processor TAP controller and Boundary JTAG reset are held low, preventing the processor to switch to Debug state and Boundary JTAG to work. |