8.10.7.19 SECUMOD Normal Interrupt Disable Protection Register
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Disables the corresponding interrupt.
Name: | SECUMOD_NIDPR |
Offset: | 0x0090 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | DET3 | DET2 | DET1 | DET0 | | | |
Access | | | W | W | W | W | | | |
Reset | | | – | – | – | – | | | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| VDDCPUH | VDDCOREH | VDDCPUL | VDDCOREL | VBATH | VBATL | | | |
Access | W | W | W | W | W | W | | | |
Reset | – | – | – | – | – | – | | | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TPMH | TPML | | REGANA | JTAG | TST | DBLFM | DWDT_SW | |
Access | W | W | | W | W | W | W | W | |
Reset | – | – | | – | – | – | – | – | |
Bits 18, 19, 20, 21 – DETx PIOBU Intrusion Detector Protection Interrupt
Disable
Bit 15 – VDDCPUH High VDDCPU Voltage
Monitor Protection Interrupt Disable
Bit 14 – VDDCOREH High VDDCORE Voltage
Monitor Protection Interrupt Disable
Bit 13 – VDDCPUL Low VDDCPU Voltage
Monitor Protection Interrupt Disable
Bit 12 – VDDCOREL Low VDDCORE Voltage
Monitor Protection Interrupt Disable
Bit 11 – VBATH High VBAT Voltage
Monitor Protection Interrupt Disable
Bit 10 – VBATL Low VBAT Voltage
Monitor Protection Interrupt Disable
Bit 7 – TPMH High Temperature
Monitor Protection Interrupt Disable
Bit 6 – TPML Low Temperature
Monitor Protection Interrupt Disable
Bit 4 – REGANA VDDANA Regulator
Monitor Protection Interrupt Disable
Bit 3 – JTAG JTAG Pin Protection Interrupt
Disable
Bit 2 – TST Test Pin Protection Interrupt
Disable
Bit 1 – DBLFM Double Frequency
Monitor Protection Interrupt Disable
Bit 0 – DWDT_SW Programmable Secure Watchdog Alarm Interrupt
Disable