9.4.7.13 QSPI Instruction Frame Register
This register can only be written if the WPEN bit is cleared in the QSPI Write Protection Mode Register.
Name: | QSPI_IFR |
Offset: | 0x38 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
PROTTYP[1:0] | HFWBEN | DDRCMDEN | DQSEN | APBTFRTYP | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SMRM | END | NBDUM[5:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DDREN | CRM | TFRTYP | ADDRL[1:0] | OPTL[1:0] | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DATAEN | OPTEN | ADDREN | INSTEN | WIDTH[3:0] | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 29:28 – PROTTYP[1:0] Protocol Type
Value | Name | Description |
---|---|---|
0 | STD_SPI | Standard (Q)SPI protocol (to be selected if no other value matches the device) |
1 | TWIN_QUAD | Twin-Quad protocol |
2 | OCTAFLASH | OctaFlash protocol or Octal DDR protocol with 16-bit instruction code |
3 | HYPERFLASH | HyperFlash protocol |
Bit 27 – HFWBEN HyperFlash Write Buffer Enable
Value | Description |
---|---|
0 | No effect. |
1 | Each write
access received on the system bus interface generates a new command.
Mandatory if the HyperFlash Write Buffer feature is used. |
Bit 26 – DDRCMDEN DDR Mode Command Enable
Value | Name | Description |
---|---|---|
0 | DISABLED | Transfer of instruction field is performed in Single Data Rate mode even if DDREN is written to 1. |
1 | ENABLED | Transfer of instruction field is performed in Double Data Rate mode if DDREN bit is written to 1. If DDREN is written to 0, the instruction field is sent in Single Data Rate mode. |
Bit 25 – DQSEN DQS Sampling Enable
Value | Description |
---|---|
0 | Data from the memory are not sampled with the DQS signal. |
1 | Data from the memory are sampled with the DQS signal. |
Bit 24 – APBTFRTYP Peripheral Bus Transfer Type
Value | Description |
---|---|
0 | Register transfer to the memory is a write transfer. Used when TRFTYP is written to 0 and SMRM to 1. |
1 | Register transfer to the memory is a read transfer. Used when TRFTYP is written to 0 and SMRM to 1. |
Bit 23 – SMRM Serial Memory Register Mode
Value | Description |
---|---|
0 | Serial Memory registers are written via system bus access. |
1 | Serial Memory registers are written via peripheral bus access. |
Bit 22 – END Endianness
Value | Description |
---|---|
0 | Data are sent in little-endian format to the memory. |
1 | Data are sent in big-endian format to the memory. |
Bits 21:16 – NBDUM[5:0] Number Of Dummy Cycles
Defines the number of dummy cycles (also called read latency) required by the serial memory before data transfer.
Bit 15 – DDREN DDR Mode Enable
Value | Name | Description |
---|---|---|
0 | DISABLED | Transfers are performed in Single Data Rate mode. |
1 | ENABLED | Transfers are performed in Double Data Rate mode, whereas the instruction field is still transferred in Single Data Rate mode. |
Bit 14 – CRM Continuous Read Mode
Value | Name | Description |
---|---|---|
0 | DISABLED | Continuous Read mode is disabled. |
1 | ENABLED | Continuous Read mode is enabled. |
Bit 12 – TFRTYP Data Transfer Type
Value | Name | Description |
---|---|---|
0 | TRSFR_REGISTER | Read/Write
of memory register, write of memory page buffer. This configuration implies the
following:
|
1 | TRSFR_MEMORY | Read/Write
accesses to the memory space. This configuration implies the following:
|
Bits 11:10 – ADDRL[1:0] Address Length
Value | Name | Description |
---|---|---|
0 | 8_BIT | 8-bit address size |
1 | 16_BIT | 16-bit address size |
2 | 24_BIT | 24-bit address size |
3 | 32_BIT | 32-bit address size |
Bits 9:8 – OPTL[1:0] Option Code Length
Value | Name | Description |
---|---|---|
0 | OPTION_1BIT | The option code is 1 bit long. |
1 | OPTION_2BIT | The option code is 2 bits long. |
2 | OPTION_4BIT | The option code is 4 bits long. |
3 | OPTION_8BIT | The option code is 8 bits long. |
Bit 7 – DATAEN Data Enable
Value | Description |
---|---|
0 | No data is sent/received to/from the serial Flash memory. |
1 | Data is sent/received to/from the serial Flash memory. |
Bit 6 – OPTEN Option Enable
Value | Description |
---|---|
0 | The option is not sent to the serial Flash memory. |
1 | The option is sent to the serial Flash memory. |
Bit 5 – ADDREN Address Enable
Value | Description |
---|---|
0 | The transfer address is not sent to the serial Flash memory. |
1 | The transfer address is sent to the serial Flash memory. |
Bit 4 – INSTEN Instruction Enable
Value | Description |
---|---|
0 | The instruction is not sent to the serial Flash memory. |
1 | The instruction is sent to the serial Flash memory. |
Bits 3:0 – WIDTH[3:0] Width of Instruction Code, Address, Option Code and Data
Value | Name | Description |
---|---|---|
0 | SINGLE_BIT_SPI | Instruction: Single-bit SPI / Address-Option: Single-bit SPI / Data: Single-bit SPI |
1 | DUAL_OUTPUT | Instruction: Single-bit SPI / Address-Option: Single-bit SPI / Data: Dual SPI |
2 | QUAD_OUTPUT | Instruction: Single-bit SPI / Address-Option: Single-bit SPI / Data: Quad SPI |
3 | DUAL_IO | Instruction: Single-bit SPI / Address-Option: Dual SPI / Data: Dual SPI |
4 | QUAD_IO | Instruction: Single-bit SPI / Address-Option: Quad SPI / Data: Quad SPI |
5 | DUAL_CMD | Instruction: Dual SPI / Address-Option: Dual SPI / Data: Dual SPI |
6 | QUAD_CMD | Instruction: Quad SPI / Address-Option: Quad SPI / Data: Quad SPI |
7 | OCT_OUTPUT | Instruction: Single-bit SPI / Address-Option: Single-bit SPI / Data: Octal SPI |
8 | OCT_IO | Instruction: Single-bit SPI / Address-Option: Octal SPI / Data: Octal SPI |
9 | OCT_CMD | Instruction: Octal SPI / Address-Option: Octal SPI / Data: Octal SPI |