3.2.17.2.3 NFC Data Address

If five address cycles are used, the first address cycle is ADDR_CYCLE0. See HSMC_ADDR.

Name: NFCDATA_ADDT
Property: Write-only

Bit 3130292827262524 
 ADDR_CYCLE4[7:0] 
Access WWWWWWWW 
Reset  
Bit 2322212019181716 
 ADDR_CYCLE3[7:0] 
Access WWWWWWWW 
Reset  
Bit 15141312111098 
 ADDR_CYCLE2[7:0] 
Access WWWWWWWW 
Reset  
Bit 76543210 
 ADDR_CYCLE1[7:0] 
Access WWWWWWWW 
Reset  

Bits 31:24 – ADDR_CYCLE4[7:0] NAND Flash Array Address Cycle 4

When less than five address cycles are used, ADDR_CYCLE4 is the fourth byte written to the NAND Flash.

When five address cycles are used, ADDR_CYCLE4 is the fifth byte written to NAND Flash.

Bits 23:16 – ADDR_CYCLE3[7:0] NAND Flash Array Address Cycle 3

When less than five address cycles are used, ADDR_CYCLE3 is the third byte written to the NAND Flash.

When five address cycles are used, ADDR_CYCLE3 is the fourth byte written to NAND Flash.

Bits 15:8 – ADDR_CYCLE2[7:0] NAND Flash Array Address Cycle 2

When less than five address cycles are used, ADDR_CYCLE2 is the second byte written to the NAND Flash.

When five address cycles are used, ADDR_CYCLE2 is the third byte written to NAND Flash.

Bits 7:0 – ADDR_CYCLE1[7:0] NAND Flash Array Address Cycle 1

When less than five address cycles are used, ADDR_CYCLE1 is the first byte written to the NAND Flash.

When five address cycles are used, ADDR_CYCLE1 is the second byte written to NAND Flash.