6.3.6.23 CSI2DC GSP Interrupt Status Register

Name: CSI2DC_GSPISR
Offset: 0x68
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 GSPERR[3:0]GSPRDY[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:4 – GSPERR[3:0] Generic Short Packet Error Interrupt Status Bit

ValueDescription
0

A bit cleared at position i in the field GSPERR indicates that no Generic Short Packet Error interrupt is pending for virtual channel i.

1

A bit set at position i in the field GSPERR indicates that a Generic Short Packet Error overflow interrupt has occurred since the last read of the status register. This bit is reset after the register read operation.

Bits 3:0 – GSPRDY[3:0] Generic Short Packet Ready Interrupt Status Bit

ValueDescription
0

A bit cleared at position i in the field GSPRDY indicates that no Generic Short Packet Ready interrupt is pending for virtual channel i.

1

A bit set at position i in the field GSPRDY indicates that a Generic Short Packet Ready interrupt is pending for virtual channel i. This bit is reset after the register read operation.