6.3.6.25 CSI2DC GSP Status 1 Register

Name: CSI2DC_GSPS1R
Offset: 0x70
Reset: 0x00080000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   TYPE[5:0] 
Access RRRRRR 
Reset 001000 
Bit 15141312111098 
 VALUE[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 VALUE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 21:16 – TYPE[5:0] Generic Short Packet Type Value for Virtual Channel 1

Bits 15:0 – VALUE[15:0] Generic Short Packet 16-bit Data Value for Virtual Channel 1

This field is a data value that must be transmitted to the application layer.